??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS Q08M-PS-KF21-02
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS Q08M-PS-KF21-02
VERF
Availability
Available
BC
Order code
BOS026W
TC
Artikelbezeichnung
BOS Q08M-PS-KF21-02
PX
Product view
56631_02
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Diffuse sensor with background suppression;Diffuse and through-beam sensors
W
Gewicht
0.03500 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = Q08M, Dimension = 8 x 44 x 8 mm, Interface = PNP normally open (NO), Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, triangulation, Special optical feature = Fixed background suppression, Beam characteristic = Divergent, Light type = LED, red light, Light spot size = Ø 3 mm Light exit, Range = 5...30 mm, Connection = Cable, 2.0 m, PUR, Housing material = Zinc, Die casting, nickel-plated, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.